Schneider-Electric
 
TSXDSY08S5 picture- web-product-data-sheet
TSXDSY08S5
discrete output module Modicon Premium - 8 O solid state
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Discrete output module
Discrete output number 8
Discrete output type Triac protected
Discrete output voltage 48...240 V AC conforming to EN/IEC 61131-2 41...264 V
Complementary
Current per channel 2 A
Maximum current per module 12 A
Response time < 10 ms (activation)
< 10 ms (deactivation)
Output overvoltage protection Ge-Mov
Output overload protection 5 A, integrated fuse fast blow
Short-circuit protection 5 A, integrated fuse fast blow
Isalotion resistance > 10 MOhm 500 V
Power dissipation (0.5 W + 1 W x No of outputs x current per module)
Marking CE
Electrical connection Screw terminal block
Current consumption 125 mA at 5 V DC
Module format Standard
Net weight 0.34 kg
Environment
Dielectric strength 2000 V 50/60 Hz 60 s
Standards CSA C22.2 No 142
93/68/EEC
CSA C22.2 No 213 Class I Division 2 Group A
89/336/EEC
UL 508
CSA C22.2 No 213 Class I Division 2 Group D
73/23/EEC
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 213 Class I Division 2 Group C
IEC 61131-2
Product certifications BV
RMRS
DNV
RINA
LR
GL
ABS
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 609.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.872 kg
Contractual warranty
Warranty 18 months