This Application will be decommissioned as of January 7th 2025

TSXDSY16R5 |
Schneider-Electric
 
TSXDSY16R5 picture- web-product-data-sheet
TSXDSY16R5
Discrete output module, Modicon Premium, 16 outputs, 0.25W, overvoltage protection by DC/AC inductive
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Discrete output module
Discrete output number 16
Discrete output type Relay not protected
Discrete output voltage 12...24 V DC conforming to EN/IEC 61131-2 10...34 V
24...240 V AC conforming to EN/IEC 61131-2 20...264 V
Complementary
[Ith] conventional free air thermal current 3 A
Response time < 10 ms (deactivation)
< 8 ms (activation)
Contacts type and composition 1 NO
Output overvoltage protection DC inductive, by discharge diode on each preactuator
AC inductive, by RC circuit MOV (ZNO) on each preactuator
Output overload protection 1 external fuse per channel or group of channel fast blow
Short-circuit protection 1 external fuse per channel or group of channel fast blow
Isalotion resistance > 10 MOhm 500 V
Power dissipation (0.25 W + 0.2 W x No of outputs at state 1)
Electrical durability 1000000 cycles DC-12 24 W 24 V resistive
1000000 cycles DC-3 24 W 24 V inductive
2000000 cycles DC-3 10 W 24 V inductive
300000 cycles DC-12 40 W 24 V resistive
100000 cycles AC-14 220 VA 220 V inductive
100000 cycles AC-15 220 VA 220 V inductive
1000000 cycles AC-12 110 VA 110 V resistive
1000000 cycles AC-12 220 VA 220 V resistive
1000000 cycles AC-12 50 VA 48 V resistive
1000000 cycles AC-14 110 VA 220 V inductive
1000000 cycles AC-15 110 VA 220 V inductive
150000 cycles AC-14 110 VA 110 V inductive
150000 cycles AC-15 110 VA 110 V inductive
1500000 cycles AC-14 50 VA 110 V inductive
1500000 cycles AC-15 50 VA 110 V inductive
2000000 cycles AC-14 24 VA 48 V inductive
2000000 cycles AC-15 24 VA 48 V inductive
3000000 cycles AC-14 50 VA 220 V inductive
3000000 cycles AC-15 50 VA 220 V inductive
500000 cycles AC-12 110 VA 48 V resistive
500000 cycles AC-12 220 VA 110 V resistive
500000 cycles AC-14 24 VA 24 V inductive
500000 cycles AC-15 24 VA 24 V inductive
5000000 cycles AC-14 10 VA 110 V inductive
5000000 cycles AC-14 10 VA 220 V inductive
5000000 cycles AC-14 10 VA 48 V inductive
5000000 cycles AC-15 10 VA 110 V inductive
5000000 cycles AC-15 10 VA 220 V inductive
5000000 cycles AC-15 10 VA 48 V inductive
700000 cycles AC-12 50 VA 24 V resistive
Marking CE
Electrical connection Screw terminal block
Current consumption 135 mA at 24 V DC rack
80 mA at 5 V DC
Module format Standard
Net weight 0.38 kg
Environment
Dielectric strength 2000 V 50/60 Hz 60 s
Standards 73/23/EEC
IEC 61131-2
UL 508
CSA C22.2 No 213 Class I Division 2 Group B
92/31/EEC
89/336/EEC
CSA C22.2 No 213 Class I Division 2 Group C
CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 142
CSA C22.2 No 213 Class I Division 2 Group D
93/68/EEC
Product certifications BV
RINA
LR
ABS
RMRS
GL
DNV
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 482.0 g
Contractual warranty
Warranty 18 months