Schneider-Electric
 
TSXDSY16S4 picture- web-product-data-sheet
TSXDSY16S4
discrete output module Modicon Premium - 16 O solid state
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Discrete output module
Discrete output number 16
Discrete output type Triac not protected
Discrete output voltage 24...120 V AC conforming to EN/IEC 61131-2 20...132 V
Complementary
Current per channel 1 A
Maximum current per module 12 A
Response time < 10 ms (activation)
< 10 ms (deactivation)
Output overvoltage protection Ge-Mov
Output overload protection 10 A, non interchangeable fireproof protection
Short-circuit protection 10 A, non interchangeable fireproof protection
Isalotion resistance > 10 MOhm 500 V
Power dissipation (0.85 W + 1 W x No of outputs x current per module)
Marking CE
Electrical connection Screw terminal block
Current consumption 220 mA at 5 V DC
Module format Standard
Net weight 0.38 kg
Environment
Dielectric strength 2000 V 50/60 Hz 60 s
Standards 73/23/EEC
93/68/EEC
CSA C22.2 No 142
89/336/EEC
IEC 61131-2
UL 508
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 213 Class I Division 2 Group D
CSA C22.2 No 213 Class I Division 2 Group C
92/31/EEC
Product certifications BV
LR
ABS
RMRS
GL
DNV
RINA
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 558.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months