Schneider-Electric
 
TSXDSY16T2 picture- web-product-data-sheet
TSXDSY16T2
Discrete output module, Modicon Premium, 16 outputs, 1.1W, overvoltage protection by transil diode
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Discrete output module
Discrete output number 16
Discrete output type Solid state protected
Discrete output voltage 24 V DC positive conforming to EN/IEC 61131-2 19...30 V
Discrete output current 0.5 A
Complementary
Current per channel 0.625 A
Maximum current per module 7 A
Maximum leakage current 0.5 mA at state 0
[Ures] residual voltage 1.2 V
Response time 1.2 ms
Switching frequency 0.5/LI² Hz
Output overvoltage protection By transil diode
Reverse polarity protection Reverse mounted diode
Output overload protection Electronic tripping on reactivation
Short-circuit protection Electronic tripping on reactivation
Preactuator voltage detection threshold 16 V
Minimum load impedance 48 W
Isalotion resistance > 10 MOhm 500 V
Power dissipation (1.1 W + 0.75 W x No of outputs x current per module)
Marking CE
Electrical connection Screw terminal block
Current consumption 80 mA at 5 V DC
Module format Standard
Net weight 0.34 kg
Environment
Dielectric strength 1500 V 50/60 Hz 60 s
Standards CSA C22.2 No 213 Class I Division 2 Group C
CSA C22.2 No 142
93/68/EEC
CSA C22.2 No 213 Class I Division 2 Group D
89/336/EEC
CSA C22.2 No 213 Class I Division 2 Group A
UL 508
IEC 61131-2
CSA C22.2 No 213 Class I Division 2 Group B
73/23/EEC
92/31/EEC
Product certifications DNV
RMRS
GL
BV
ABS
RINA
LR
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 453.0 g
Contractual warranty
Warranty 18 months