Schneider-Electric
 
TSXDSY64T2K picture- web-product-data-sheet
TSXDSY64T2K
Discrete output module, Modicon Premium, 64 outputs, 2.4W, overvoltage protection by transil diode
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Discrete output module
Discrete output number 64
Discrete output type Solid state protected
Discrete output voltage 24 V DC positive conforming to EN/IEC 61131-2 19...30 V
Complementary
Current per channel 0.1 A
Maximum current per module 5 A
Maximum leakage current 0.1 mA, at 30 V
Maximum tungsten load 1.2 W
[Ures] residual voltage 1.5 V
Response time 1.2 ms
Paralleling of outputs Yes : 3 maximum
Output overvoltage protection By transil diode
Reverse polarity protection Reverse mounted diode
Output overload protection Automatic trip
Short-circuit protection Automatic trip
Minimum load impedance 220 W at state 1
Isalotion resistance > 10 MOhm 500 V
Power dissipation (2.4 W + 0.1 W x No of outputs)
Product compatibility Dial and Power
Marking CE
Electrical connection 4 connectors HE-10
Current consumption 155 mA at 5 V DC
Module format Standard
Net weight 0.36 kg
Environment
Dielectric strength 1500 V 50/60 Hz 60 s
Standards UL 508
CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 213 Class I Division 2 Group C
93/68/EEC
89/336/EEC
IEC 61131-2
CSA C22.2 No 142
CSA C22.2 No 213 Class I Division 2 Group B
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group D
73/23/EEC
Product certifications RINA
DNV
BV
ABS
GL
RMRS
LR
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 503.0 g
Contractual warranty
Warranty 18 months