Schneider-Electric
 
TSXDSZ08R5 picture- web-product-data-sheet
TSXDSZ08R5
Relay discrete output module, Modicon TSX Micro, 8 outputs, 1.5W, NO contacts
Schneider Electric
Characteristics
Main
Range of product Modicon TSX Micro automation platform
Product or component type Relay discrete output module
Discrete output number 8 screw terminal block
Contacts type and composition NO
Complementary
Output voltage limits 19...264 V AC
10...34 V DC
[Ith] conventional free air thermal current 3 A
Power consumption in VA 50 VA 24 V AC-12 resistive
110 VA 48 V AC-12 resistive
220 VA 110 V AC-12 resistive
220 VA 220 V AC-12 resistive
24 VA 24 V AC-15 inductive
24 VA 48 V AC-15 inductive
220 VA 220 V AC-15 inductive
110 VA 110 V AC-15 inductive
Power consumption in W 24 V DC-12 resistive
24 V DC-13 inductive
Response time < 10 ms
Current consumption 85 mA
Power dissipation in W 1.5 W
Isolation voltage 1500 V for 1 s
Insulation resistance >= 10 mOhm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 361.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months