Schneider-Electric
 
TSXDSZ32R5 picture- web-product-data-sheet
TSXDSZ32R5
Relay discrete output module, Modicon TSX Micro, 32 outputs, 3.5W
Schneider Electric
Characteristics
Main
Range of product Modicon TSX Micro automation platform
Product or component type Relay discrete output module
Discrete output number 32 screw terminal block
Contacts type and composition NO
Complementary
Output voltage limits 19...264 V AC
10...34 V DC
[Ith] conventional free air thermal current 2 A
Power consumption in VA 50 VA 24 V AC-12 resistive
24 VA 24 V AC-15 inductive
100 VA 48 V AC-12 resistive
200 VA 110...120 V AC-12 resistive
200 VA 200...240 V AC-12 resistive
50 VA 48 V AC-15 inductive
50 VA 110...120 V AC-15 inductive
50 VA 200...240 V AC-15 inductive
Power consumption in W 24 V DC-13 inductive
24 V DC-12 resistive
Response time < 10 ms
Current consumption 175 mA
Power dissipation in W 3.5 W
Isolation voltage 1500 V for 1 s
Insulation resistance >= 10 mOhm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 641.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months