Schneider-Electric
 
TSXDSZ32T2 picture- web-product-data-sheet
TSXDSZ32T2
Relay discrete output module, Modicon TSX Micro, 32 outputs, 3.2W, overvoltage protection by zener diode
Schneider Electric
Characteristics
Main
Range of product Modicon TSX Micro automation platform
Product or component type Discrete output module
Discrete output number 32 screw terminal block
Discrete output voltage 24 V DC
Discrete output current 0.5 mA
Discrete output logic Positive
Complementary
Output voltage limits 19...30 V
Output current limits 0.625 A
Maximum leakage current 0.5 mA at state 0
[Ures] residual voltage 0.3 V
Load impedance ohmic 48 Ohm
Response time < 0.5 ms at state 1
< 0.5 ms at state 0
Switching frequency < 0.6/LI² Hz
Output overvoltage protection By zener diode
Output short-circuit protection Thermal circuit breaker
Current limiter
Reverse polarity protection Reverse diode on power supply
Paralleling of outputs Yes : 2 maximum
Current consumption 94 mA
Power dissipation in W 0.15 W by channel
3.2 W by module
Isolation voltage 1500 V for 1 s
Net weight 0.42 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.7 cm
Package 1 Width 18.2 cm
Package 1 Length 26.0 cm
Package 1 Weight 552.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months