Schneider-Electric
 
TSXETG1000 picture- web-product-data-sheet
TSXETG1000
web gateway module - 8 MB - class C20 - access to Modbus device registers
Schneider Electric
Characteristics
Main
Range of product FactoryCast Gateway
Product or component type Web gateway module
Concept Transparent Ready
Memory capacity 8 MB
Web server Class C20
Complementary
Communication gateway Ethernet TCP/IP to Modbus
Modem to Modbus
Routing to I/O scanning service
Modem to Ethernet TCP/IP with IP routing/RAS server (remote access server)
Web services Access to Modbus device registers standard
Configuration via predefined web pages standard
Diagnostics via predefined web pages standard
File upload/download via FTP configurable
Hosting of animated web pages configurable
HTTP server configurable
Library of graphic objects configurable
Alarm notification by e-mail
Internal processing BootP/DHCP protocol
SNMP agent
SMTP client
Security miniature firewall on-board
FTP server
PPP protocol
[Us] rated supply voltage 24 V DC
Supply voltage limits 19.2…30 V DC
[In] rated current 0.1 A
Integrated connection type Ethernet TCP/IP RJ45, 10...100 Mbit/s, 1 twisted pair
Serial link modem male SUB-D 9 PPP, PAP authentification RS232C, half or full duplex, 57 kbit/s
Serial link RJ45 master RS485, 115 kbit/s
Maximum number of connected devices Serial link: 32
Port Ethernet 10BASE-T/100BASE-TX
Mounting support Symmetrical DIN rail
Plate
LED indicators 1 LED (green) for Ethernet activity (Ethernet)
1 LED (green) for Modbus activity (RUN Modbus)
1 LED (red) for gateway error (ERR)
Width 39.83 mm
Height 151.5 mm
Depth 132.7 mm
Net weight 0.28 kg
Environment
Ambient air temperature for operation 0…60 °C
Relative humidity 10…95 % without condensation
IP degree of protection IP20
Standards ISO/IEC 8802-3
CSA C22.2 No 213 Class I Division 2
EN/IEC 61131-2
ANSI/IEEE Std 802.3
EN 55011 class A
UL 508
CSA C22.2 No 142
EN 61000-6-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 17.5 cm
Package 1 Length 26.0 cm
Package 1 Weight 673.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months