This Application will be decommissioned as of January 7th 2025

TSXETG1010 |
Schneider-Electric
 
TSXETG1010 picture- web-product-data-sheet
TSXETG1010
Web gateway module, FactoryCast Gateway, transparent ready, serial link, 0.1A, 24VDC
Schneider Electric
Characteristics
Main
Range of product FactoryCast Gateway
Product or component type Web gateway module
Concept Transparent Ready
Memory capacity 8 MB
Web server Class C20
Complementary
Communication gateway Ethernet TCP/IP to Modbus
Routing to I/O scanning service
Modem to Ethernet TCP/IP with IP routing/RAS server (remote access server)
Modem to Modbus
Web services Access to Uni-Telway device variables standard
Configuration via predefined web pages standard
Diagnostics via predefined web pages standard
File upload/download via FTP configurable
Hosting of animated web pages configurable
HTTP server configurable
Library of graphic objects configurable
Alarm notification by e-mail
Internal processing Security miniature firewall on-board
SMTP client
SNMP agent
FTP server
BootP/DHCP protocol
PPP protocol
[Us] rated supply voltage 24 V DC
Supply voltage limits 9…30 V DC
[In] rated current 0.1 A
Integrated connection type Ethernet TCP/IP RJ45, 10...100 Mbit/s, 1 twisted pair
Serial link modem male SUB-D 9 PPP, PAP authentification RS232C, half or full duplex, 57 kbit/s
Serial link RJ45 Uni-Telway and/or Modbus TCP slave RS485, 19.2 kbit/s
Maximum number of connected devices Serial link: 32
Port Ethernet 10BASE-T/100BASE-TX
Mounting support Symmetrical DIN rail
Plate
LED indicators 1 LED (green) for Ethernet activity (Ethernet)
1 LED (green) for Uni-Telway activity (RUN/UTW)
1 LED (red) for gateway error (ERR)
Width 39.83 mm
Height 151.5 mm
Depth 132.7 mm
Net weight 0.28 kg
Environment
Ambient air temperature for operation 0…60 °C
Relative humidity 10…95 % without condensation
IP degree of protection IP20
Standards CSA C22.2 No 213 Class I Division 2
UL 508
ANSI/IEEE Std 802.3
EN 55011 class A
ISO/IEC 8802-3
CSA C22.2 No 142
EN/IEC 61131-2
EN 61000-6-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 17.500 cm
Package 1 Length 26.000 cm
Package 1 Weight 665.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 8.076 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months