Schneider-Electric
 
TSXETG3010 picture- web-product-data-sheet
TSXETG3010
FCHMI GATEWAY PSTN
Schneider Electric
Characteristics
Main
Range of product FactoryCast HMI Gateway
Product or component type Web server and gateway module/router module
Concept RTU
Transparent Ready
Memory capacity 32 MB internal
Up to 1 GB Compact Flash
Up to 1 GB USB memory stick
Type of modem PSTN telephone
Web server Class D20
Complementary
Kit composition Web server and gateway module
Web Designer software (CD-ROM)
Communication gateway Modem to Modbus
Modem to Ethernet TCP/IP router/RAS server (remote access server)
Ethernet TCP/IP to Modbus
Web services Access to the list of connected products configurable
Built-in mini firewall configurable
Control and monitoring functions via predefined web pages configurable
Customizable graphic monitoring interface configurable
Device diagnostic via predefined web pages configurable
Hosting of web pages and any user document configurable
Password protection configurable
Portal type web server configurable
Internal processing PPP protocol
BootP/DHCP protocol
SOAP protocol
Security miniature firewall on-board
FTP client/server
SMTP client
VPN security
SNMP agent
NAT router
[Us] rated supply voltage 12 V DC
24 V DC
Supply voltage limits 9…30 V DC
Supply External
[In] rated current 100 mA
Integrated connection type Serial link modem male SUB-D 9 PPP, PAP authentification RS232C, half or full duplex, 57 kbit/s
Ethernet TCP/IP 2-port RJ45, 10...100 Mbit/s, 1 twisted pair
Serial link RJ45 Modbus TCP/IP master RS485, 115 kbit/s
Maximum number of connected devices Serial link: 31
Port Ethernet 10BASE-T/100BASE-TX
Discrete input number 6
Discrete input logic Positive
Discrete output number 2
Discrete output logic Positive
Mounting support Plate
Symmetrical DIN rail
LED indicators 1 LED for RUN
1 LED for BAT
1 LED for CH0
1 LED for CH1
1 LED for CH2 (PPP, Modbus, modem activity)
1 LED for ERR
1 LED for Ethernet activity (Ethernet)
1 LED for EXT (memory extension)
Current consumption 100 mA
Width 73.2 mm
Height 151.5 mm
Depth 116.7 mm
Net weight 0.912 kg
Environment
Ambient air temperature for operation -25…70 °C
Relative humidity 10…95 % without condensation
IP degree of protection IP20
Standards ANSI/IEEE Std 802.3
PSTN/ISDN R and TTE
GCF
CSA C22.2 No 142
ISO/IEC 8802-3
EN 55011 class A
UL 508
GSM R and TTE
EN 61000-6-4
EN/IEC 61131-2
FCC part 68
CS03
Product certifications A-Tick
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 1.185 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months