Schneider-Electric
 
TSXETY110WS picture- web-product-data-sheet
TSXETY110WS
Ethernet TCP/IP module, Modicon Premium, Ethway, Modbus TCP, Uni-Telway, 800mA at 5VDC, 10Mbit/s
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Ethernet TCP/IP module
Physical interface AUI - 100BASE-5 1 AUI cable
RJ45 - 10BASE-T 1 twisted pair
Transmission rate 10 Mbit/s
Communication service Modbus TCP messaging
Optional TCP open
SNMP agent
Uni-TE messaging
Common words, Ethway/X-Way
Application to application, Ethway/X-Way
Supply Via the power supply of the rack
Local signalling 1 LED for collision detection (COL)
1 LED for Ethernet network status (RUN)
1 LED for Ethernet port fault (ERR)
1 LED for transmission/reception activity (TX/TR)
Complementary
Communication port protocol Ethway/X-Way
Modbus TCP
Uni-Telway
Maximum number of connections 64
Web server Transparent ready class C10
Web feature Data Editor (via PC terminal)
Rack viewer
FactoryCast configurable
Memory description User web page size 1.4 MB
Marking CE
Product compatibility PL7 Pro
Current consumption 1200 mA 5 V DC with remote power supply (AUI)
800 mA 5 V DC without remote power supply (RJ45)
Module format Standard
Net weight 0.37 kg
Environment
Standards FM Class 1 Division 2 group D
FM Class 1 Division 2 group C
EN 61131-2
FM Class 1 Division 2 group B
FM Class 1 Division 2 group A
Product certifications UL 508
CSA 1010-1
IP degree of protection IP20
Ambient air temperature for operation 0…60 °C
Relative humidity 10…95 % at 60 °C without condensation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 552.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.624 kg
Contractual warranty
Warranty 18 months