This Application will be decommissioned as of January 7th 2025

TSXETY210 |
Schneider-Electric
 
TSXETY210 picture- web-product-data-sheet
TSXETY210
Ethernet TCP/IP module - 10 Mbit/s - web server class A10
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Ethernet TCP/IP module
Automation architecture Premium Warm Standby
Physical interface AUI - 100BASE-5 1 AUI cable
RJ45 - 10BASE-T 1 twisted pair
Transmission rate 10 Mbit/s
Communication service Modbus TCP messaging
SNMP agent
Uni-TE messaging
Common words, Ethway/X-Way
Supply Via the power supply of the rack
Local signalling 1 LED for collision detection (COL)
1 LED for Ethernet network status (RUN)
1 LED for Ethernet port fault (ERR)
1 LED for transmission/reception activity (TX/TR)
Complementary
Communication port protocol Modbus TCP
Ethway/X-Way
Uni-Telway
Maximum number of connections 64
Web server Transparent ready class A10
Marking CE
Product compatibility PL7 Pro
Unity Pro
Current consumption 1200 mA 5 V DC with remote power supply (AUI)
800 mA 5 V DC without remote power supply (RJ45)
Module format Standard
Net weight 0.34 kg
Environment
Standards FM Class 1 Division 2 group C
FM Class 1 Division 2 group A
FM Class 1 Division 2 group B
FM Class 1 Division 2 group D
EN 61131-2
Product certifications UL 508
CSA 1010-1
IP degree of protection IP20
Ambient air temperature for operation 0…60 °C
Relative humidity 10…95 % at 60 °C without condensation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 484.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.755 kg
Contractual warranty
Warranty 18 months