Schneider-Electric
 
TSXETY4103 picture- web-product-data-sheet
TSXETY4103
EtherNet TCP/IP module, Modicon Premium, Modbus TCP, UNI-TELWAY, 360mA at 5VDC, 10Mbit/s
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Ethernet TCP/IP module
Physical interface RJ45 - 10BASE-T/100BASE-TX 1 twisted pair
Transmission rate 10/100 Mbit/s
Communication service Bandwidth management
FDR server
Global Data
I/O scanning
Modbus TCP messaging
SMTP e-mail notification
SNMP agent
Uni-TE messaging
Supply Via the power supply of the rack
Local signalling 1 LED for collision detection (COL)
1 LED for Ethernet network status (RUN)
1 LED for Ethernet port fault (ERR)
1 LED for transmission/reception activity (TX/TR)
Complementary
Communication port protocol Modbus TCP
Uni-Telway
Maximum number of connections 64
Web server Transparent ready class B30
Web feature Rack viewer
Data Editor (via PC terminal)
Marking CE
Product compatibility PL7 Pro
Unity Pro
Current consumption 360 mA 5 V DC
Module format Standard
Net weight 0.34 kg
Environment
Standards CSA 1010-1
FM Class 1 Division 2 group A
FM Class 1 Division 2 group C
FM Class 1 Division 2 group B
FM Class 1 Division 2 group D
EN 61131-2
UL 508
IP degree of protection IP20
Ambient air temperature for operation 0…60 °C
Relative humidity 10…95 % at 60 °C without condensation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 426.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.991 kg
Contractual warranty
Warranty 18 months