Schneider-Electric
 
TSXETY5103 picture- web-product-data-sheet
TSXETY5103
EtherNet TCP/IP module, Modicon Premium, Modbus TCP, UNI-TELWAY, FactoryCast configurable, 530mA at 5VDC, 10Mbit/s
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Ethernet TCP/IP module
Physical interface RJ45 - 10BASE-T/100BASE-TX 1 twisted pair
Transmission rate 10/100 Mbit/s
Communication service Bandwidth management
FDR server
Global Data
I/O scanning
Modbus TCP messaging
NTP time synchronization
Optional TCP open
SMTP e-mail notification
SNMP agent
Uni-TE messaging
SOAP XML Web (server)
Supply Via the power supply of the rack
Local signalling 1 LED for collision detection (COL)
1 LED for Ethernet network status (RUN)
1 LED for Ethernet port fault (ERR)
1 LED for transmission/reception activity (TX/TR)
Complementary
Communication port protocol Modbus TCP
Uni-Telway
Maximum number of connections 64
Web server Transparent ready class C30
Web feature FactoryCast configurable
Rack viewer
Data Editor (via PC terminal)
Memory description User web page size 8 MB
Marking CE
Product compatibility PL7 Pro
Unity Pro
Current consumption 530 mA 5 V DC
Module format Standard
Net weight 0.34 kg
Environment
Standards FM Class 1 Division 2 group D
FM Class 1 Division 2 group B
EN 61131-2
FM Class 1 Division 2 group A
UL 508
CSA 1010-1
FM Class 1 Division 2 group C
IP degree of protection IP20
Ambient air temperature for operation 0…60 °C
Relative humidity 10…95 % at 60 °C without condensation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 450.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.347 kg
Contractual warranty
Warranty 18 months