Schneider-Electric
 
TSXFANA4P picture- web-product-data-sheet
TSXFANA4P
fan module - for TSXRKY racks - 100..120 V AC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Fan module
Accessory / separate part type Fan kit
Accessory / separate part designation Fan kit
Complementary
Product compatibility TSXRKY racks
[Us] rated supply voltage 100...120 V
Supply circuit type AC
Net weight 0.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.500 cm
Package 1 Width 18.500 cm
Package 1 Length 26.500 cm
Package 1 Weight 740.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.884 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months