Schneider-Electric
 
TSXFAND2P picture- web-product-data-sheet
TSXFAND2P
fan module - for TSXRKY racks - 24 V DC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Fan module
Accessory / separate part type Fan kit
Accessory / separate part designation Fan kit
Complementary
Product compatibility TSXRKY racks
[Us] rated supply voltage 24 V
Supply circuit type DC
Net weight 0.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 578.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.336 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months