Schneider-Electric
 
TSXFPACC8M picture- web-product-data-sheet
TSXFPACC8M
Modicon Premium electrical/fiber optic repeater
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part designation Electrical/fiber optic repeater
Accessory / separate part type Repeater
Accessory / separate part category Connection accessories
Product specific application To connect electrical segments via fiber optic link
To connect a fiber optic device
Complementary
Net weight 0.62 kg
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 37 cm
Package 1 Length 30 cm
Package 1 Weight 2.36 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 7.08 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months