Schneider-Electric
 
TSXFPCE030 picture- web-product-data-sheet
TSXFPCE030
Fipio tap link connecting cable - 3 m - 2 shielded twisted pairs
Schneider Electric
Characteristics
Main
Accessory / separate part designation Tap link connecting cable
Accessory / separate part type Connection cable
Accessory / separate part category Connection accessories
Complementary
Product compatibility TSXFPACC3
TSXFPACC10
TSXFPACC4
TSXFPC10
Cable length 3 m
Type of cable 2 shielded twisted pairs
Ohmic cable resistance 150 Ohm
Net weight 0.41 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 12.5 cm
Package 1 Length 15.0 cm
Package 1 Weight 479.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months