Schneider-Electric
 
TSXFPCG010 picture- web-product-data-sheet
TSXFPCG010
Fipio connection cable for PCMCIA card and T-junction - 1 m
Schneider Electric
Characteristics
Main
Accessory / separate part designation Connection cable for PCMCIA card and T-junction
Accessory / separate part type Fipio/Fipway connection cable
Accessory / separate part category Connection accessories
Accessory / separate part destination PCMCIA card
T-junction
Complementary
Product compatibility TSXFPACC3
TBXFPACC10
TSXFPACC4
TSXFPP10
TSXFPP20
Cable length 1 m
Electrical connection 1 connector miniature 20 pins for PCMCIA card side
1 connector SUB-D 9 for T-junction side
Net weight 0.21 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 13.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 226.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months