Schneider-Electric
 
TSXFPCR200 picture- web-product-data-sheet
TSXFPCR200
Fipio trunk cable to be fitted with M23 connectors, Modicon TSX Micro, connecting cable, 200m cable
Schneider Electric
Characteristics
Main
Accessory / separate part designation Trunk cable to be fitted with M23 connectors
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Fipio bus
Fipway network
Complementary
Range compatibility Modicon Premium automation platform
Cable length 200 m
Cable outer diameter 9.5 mm
Type of cable 1 shielded twisted pair
Electrical connection Free end
Ohmic cable resistance 150 Ohm
Net weight 14.92 kg
Environment
Environmental characteristic Harsh environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 48.5 cm
Package 1 Length 52.0 cm
Package 1 Weight 13.0 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months