Schneider-Electric
 
TSXFPP10 picture- web-product-data-sheet
TSXFPP10
Fipio Agent PCMCIA card - for Premium/Atrium processor, connection to Fipio bus
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part category Communication accessories
Accessory / separate part type PCMCIA card
Product compatibility All operator panels except TCCX17.0 .W
Accessory / separate part destination Connection to Fipio bus
Premium/Atrium processors
Complementary
Memory type PCMCIA card type III
Protective cover With
Communication port protocol Fipio
Local signalling 1 LED (green) for transmission or reception of data (COM)
1 LED (red) for card fault, link fault (ERR)
Current consumption 330 µA at 5 V DC
Net weight 0.11 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 15.5 cm
Package 1 Length 17.0 cm
Package 1 Weight 185.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months