Schneider-Electric
 
TSXH5744M picture- web-product-data-sheet
TSXH5744M
Unity hot standby processor, Modicon Premium, Unity Pro, 1880 mA at 5VDC, 1 master task
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Unity Hot Standby processor
Software designation Unity Pro
Complementary
Number of racks 1 6/8/12 slots
Number of slots 6
12
8
Discrete I/O processor capacity 2048 I/O
Analogue I/O processor capacity 256 I/O
Number of application specific channel 64
Number of process control channel 20 up to 60 simple loops
Integrated connection type Non isolated serial link female mini DIN connector (RS485) (19.2 kbit/s)
Ethernet TCP/IP RJ45 connector
USB port USB type A connector (12 Mbit/s)
Port Ethernet 10BASE-T/100BASE-TX
Communication module processor capacity 4
Memory description Internal RAM (with PCMCIA card) 2048 kB program
Internal RAM (with PCMCIA card) 440 kB data
Internal RAM (without PCMCIA card) 440 kB program and data
PCMCIA card 16384 kB additional data storage
Maximum size of object areas 32464 %MWi internal words located internal data
32760 %KWi constant words located internal data
440 kB data exchanged via CPU Sync link
8056 %Mi located internal bits
Unlimited (DFB and EFB function blocks) unlocated internal data
Unlimited (elementary and derived data) unlocated internal data
Application structure 1 master task
Execution time per instruction 0.039...0.057 µs Boolean without PCMCIA card
0.048...0.057 µs Boolean with PCMCIA card
0.054...0.073 µs word or fixed-point arithmetic with PCMCIA card
0.054...0.073 µs word or fixed-point arithmetic without PCMCIA card
0.055...0.063 µs floating points with PCMCIA card
0.055...0.063 µs floating points without PCMCIA card
Number of instructions per ms 11.4 Kinst/ms 65 % Boolean + 35 % fixed arithmetic with PCMCIA card
11.4 Kinst/ms 65 % Boolean + 35 % fixed arithmetic without PCMCIA card
15.75 Kinst/ms 100 % Boolean with PCMCIA card
15.75 Kinst/ms 100 % Boolean without PCMCIA card
System overhead 1 ms for master task
Marking CE
Local signalling 1 LED (green) for Ethernet TCP/IP port ready (RUN)
1 LED (green) for processor running (RUN)
1 LED (red) for collision detection (COL)
1 LED (red) for Ethernet TCP/IP port fault (ERR)
1 LED (red) for I/O module or configuration fault (I/O)
1 LED (red) for processor or system fault (ERR)
1 LED (yellow) for activity on TER or AUX terminal port (TER)
1 LED (yellow) for Ethernet link diagnostics (STS)
1 LED (yellow) for reception activity (RX)
1 LED (yellow) for transmission activity (TX)
Current consumption 1880 mA at 5 V DC
Module format Double
Net weight 0.61 kg
Environment
Standards CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 213 Class I Division 2 Group C
73/23/EEC
IEC 61131-2
92/31/EEC
89/336/EEC
CSA C22.2 No 142
CSA C22.2 No 213 Class I Division 2 Group D
UL 508
93/68/EEC
Product certifications RINA
BV
DNV
GL
LR
RMRS
ABS
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 1.095 kg
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months