This Application will be decommissioned as of January 7th 2025

TSXMBP100 |
Schneider-Electric
 
TSXMBP100 picture- web-product-data-sheet
TSXMBP100
Modbus Plus PCMCIA card - PCMCIA card type III
Telemecanique
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part category Communication accessories
Accessory / separate part type PCMCIA card
Accessory / separate part destination Magelis XBT F terminals
Premium processor TSX 57 1./2./3./4./5.
Atrium slot-PLC T PCX/TSX PCI 57 2./3.
Complementary
Memory type PCMCIA card type III
Communication port protocol Modbus Plus
Current consumption 220 mA at 5 V DC
Net weight 0.11 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 15.5 cm
Package 1 Length 17.0 cm
Package 1 Weight 206.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months