This Application will be decommissioned as of January 7th 2025

TSXMBPCE002 |
Schneider-Electric
 
TSXMBPCE002 picture- web-product-data-sheet
TSXMBPCE002
Modbus Plus tap-off cable - for PCMCIA card, T-junction, tap-off cable - 0.2 m
Telemecanique
Characteristics
Main
Accessory / separate part designation Modbus Plus tap-off cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Tap-off cable
PCMCIA card
T-junction
Complementary
Product compatibility 990NAD21110
990NAD21130
170XTS02000
TSXMBP100
Cable length 0.2 m
Electrical connection 1 connector miniature 20 pins for PCMCIA card side
1 male connector SUB-D 9
Communication network type Modbus Plus
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 12.000 cm
Package 1 Length 15.500 cm
Package 1 Weight 43.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 5
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 565.000 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months