This Application will be decommissioned as of January 7th 2025

TSXMFPP001M |
Schneider-Electric
 
TSXMFPP001M picture- web-product-data-sheet
TSXMFPP001M
Flash EPROM application memory extension, Modicon Premium, for processor, 1024kB application
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part designation Flash EPROM application memory extension
Accessory / separate part type Memory extension
Product or component type Flash memory
Accessory / separate part category Separate parts
Accessory / separate part destination Processor
Complementary
Product compatibility TSXPCI572./3.
TSX570. to TSX576.
TSX57C.
Memory type Flash EPROM
Memory capacity 1024 kB application
Slot Slot 0
Net weight 0.044 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 9.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 80.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months