Schneider-Electric
 
TSXP57104M picture- web-product-data-sheet
TSXP57104M
Unity processor, Modicon Premium, Internal RAM 96kB data, Unity Pro
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Unity processor
Software designation Unity Pro
Complementary
Number of racks 2 12 slots
4 4/6/8 slots
Number of slots 16
24
32
Discrete I/O processor capacity 512 I/O
Analogue I/O processor capacity 24 I/O
Number of application specific channel 8
Integrated connection type Non isolated serial link 2 female mini DIN connector (RS485) (19.2 kbit/s)
Communication module processor capacity 2
1
Memory description Internal RAM (with PCMCIA card) 224 kB program
Internal RAM (with PCMCIA card) 96 kB data
Internal RAM (without PCMCIA card) 96 kB program and data
PCMCIA card 256 kB additional data storage
Maximum size of object areas 32 kB (elementary and derived data) unlocated internal data
4096 %Mi located internal bits
64 %KWi constant words located internal data
64 %MWi internal words located internal data
64 kB (DFB and EFB function blocks) unlocated internal data
Application structure 32 event tasks
1 master task
1 fast task
Execution time per instruction 0.19 µs Boolean without PCMCIA card
0.25 µs Boolean with PCMCIA card
0.25 µs word or fixed-point arithmetic without PCMCIA card
0.5 µs word or fixed-point arithmetic with PCMCIA card
1.75...2.6 µs floating points with PCMCIA card
1.75...2.6 µs floating points without PCMCIA card
Number of instructions per ms 2.1 Kinst/ms 65 % Boolean + 35 % fixed arithmetic with PCMCIA card
3.1 Kinst/ms 100 % Boolean with PCMCIA card
3.71 Kinst/ms 65 % Boolean + 35 % fixed arithmetic without PCMCIA card
4.76 Kinst/ms 100 % Boolean without PCMCIA card
System overhead 0.3 ms for fast task
1 ms for master task
Marking CE
Local signalling 1 LED (green) for processor running (RUN)
1 LED (red) for I/O module or configuration fault (I/O)
1 LED (red) for processor or system fault (ERR)
1 LED (yellow) for activity on TER or AUX terminal port (TER)
Current consumption 850 mA at 5 V DC
Module format Standard
Product weight 0.38 kg
Environment
Standards CSA C22.2 No 213 Class I Division 2 Group A
73/23/EEC
89/336/EEC
UL 508
92/31/EEC
93/68/EEC
CSA C22.2 No 142
CSA C22.2 No 213 Class I Division 2 Group C
CSA C22.2 No 213 Class I Division 2 Group D
CSA C22.2 No 213 Class I Division 2 Group B
IEC 61131-2
Product certifications RMRS
GL
LR
ABS
BV
DNV
RINA
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18 cm
Package 1 Length 26 cm
Package 1 Weight 566 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months