Schneider-Electric
 
TSXP57153M picture- web-product-data-sheet
TSXP57153M
Single-format PL7 processor, Modicon Premium, Internal Ram 32Kwords program & data, PL7 Junior/Pro
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Single-format PL7 processor
Software designation PL7 Junior/Pro
Complementary
Number of racks 2 12 slots
4 4/6/8 slots
Number of slots 24
32
16
Discrete I/O processor capacity 512 I/O
Analogue I/O processor capacity 24 I/O
Number of application specific channel 8
Integrated connection type Non isolated serial link 2 female mini DIN connector (19.2 kbit/s)
Fipio manager (63 agents) SUB-D 9 connector
Communication module processor capacity 1 network module
2 AS-Interface bus modules
Memory description Internal RAM (with PCMCIA card) 32 Kwords data
Internal RAM (without PCMCIA card) 32 Kwords program and data
PCMCIA card 128 Kwords additional data storage
PCMCIA card 64 Kwords program
Maximum size of object areas 30.5 %MWi internal words located internal data
32 %KWi constant words located internal data
4096 %Mi located internal bits
Application structure 1 fast task
1 master task
32 event tasks
Execution time per instruction 0.5 µs Boolean without PCMCIA card
0.6 µs Boolean with PCMCIA card
0.62 µs word or fixed-point arithmetic without PCMCIA card
0.87 µs word or fixed-point arithmetic with PCMCIA card
44 µs floating points with PCMCIA card
44 µs floating points without PCMCIA card
Number of instructions per ms 0.85 Kinst/ms 65 % Boolean + 35 % fixed arithmetic with PCMCIA card
1.05 Kinst/ms 65 % Boolean + 35 % fixed arithmetic without PCMCIA card
1.18 Kinst/ms 100 % Boolean with PCMCIA card
1.52 Kinst/ms 100 % Boolean without PCMCIA card
System overhead 0.8 ms for fast task
3.1 ms for master task
Marking CE
Local signalling 1 LED (green) for processor running (RUN)
1 LED (red) for activity on Fipio bus (FIP)
1 LED (red) for I/O module or configuration fault (I/O)
1 LED (red) for processor or system fault (ERR)
1 LED (yellow) for activity on the terminal port (TER)
Current consumption 8530 mA at 5 V DC
Module format Standard
Net weight 0.42 kg
Environment
Standards IEC 61131-2
93/68/EEC
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group D
CSA C22.2 No 142
89/336/EEC
CSA C22.2 No 213 Class I Division 2 Group C
73/23/EEC
CSA C22.2 No 213 Class I Division 2 Group B
UL 508
CSA C22.2 No 213 Class I Division 2 Group A
Product certifications ABS
DNV
LR
RINA
GL
RMRS
BV
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 525.0 g
Contractual warranty
Warranty 18 months