Schneider-Electric
 
TSXP571634M picture- web-product-data-sheet
TSXP571634M
Unity processor, Modicon Premium, Internal RAM 96kB data, EtherNet TCP/IP, Unity Pro
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Unity processor
Software designation Unity Pro
Complementary
Number of racks 2 12 slots
4 4/6/8 slots
Number of slots 24
16
32
Discrete I/O processor capacity 512 I/O
Analogue I/O processor capacity 24 I/O
Number of application specific channel 8
Integrated connection type Non isolated serial link 2 female mini DIN connector (RS485) (19.2 kbit/s)
Ethernet TCP/IP RJ45 connector
Port Ethernet 10BASE-T/100BASE-TX
Communication module processor capacity 2
1
Memory description Internal RAM (with PCMCIA card) 224 kB program
Internal RAM (with PCMCIA card) 96 kB data
Internal RAM (without PCMCIA card) 96 kB program and data
PCMCIA card 256 kB additional data storage
Maximum size of object areas 32 kB (elementary and derived data) unlocated internal data
4096 %Mi located internal bits
64 %KWi constant words located internal data
64 %MWi internal words located internal data
64 kB (DFB and EFB function blocks) unlocated internal data
Application structure 1 master task
1 fast task
32 event tasks
Execution time per instruction 0.19 µs Boolean without PCMCIA card
0.25 µs Boolean with PCMCIA card
0.25 µs word or fixed-point arithmetic without PCMCIA card
0.5 µs word or fixed-point arithmetic with PCMCIA card
1.75...2.6 µs floating points with PCMCIA card
1.75...2.6 µs floating points without PCMCIA card
Number of instructions per ms 2.1 Kinst/ms 65 % Boolean + 35 % fixed arithmetic with PCMCIA card
3.1 Kinst/ms 100 % Boolean with PCMCIA card
3.71 Kinst/ms 65 % Boolean + 35 % fixed arithmetic without PCMCIA card
4.76 Kinst/ms 100 % Boolean without PCMCIA card
System overhead 0.3 ms for fast task
1 ms for master task
Marking CE
Local signalling 1 LED (green) for Ethernet TCP/IP port ready (RUN)
1 LED (green) for processor running (RUN)
1 LED (red) for collision detection (COL)
1 LED (red) for Ethernet TCP/IP port fault (ERR)
1 LED (red) for I/O module or configuration fault (I/O)
1 LED (red) for processor or system fault (ERR)
1 LED (yellow) for activity on TER or AUX terminal port (TER)
1 LED (yellow) for Ethernet link diagnostics (STS)
1 LED (yellow) for reception activity (RX)
1 LED (yellow) for transmission activity (TX)
Current consumption 1650 mA at 5 V DC
Module format Double
Net weight 0.74 kg
Environment
Standards 89/336/EEC
CSA C22.2 No 213 Class I Division 2 Group A
UL 508
CSA C22.2 No 213 Class I Division 2 Group D
73/23/EEC
CSA C22.2 No 213 Class I Division 2 Group C
IEC 61131-2
93/68/EEC
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 142
Product certifications GL
RMRS
LR
ABS
DNV
RINA
BV
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 760.0 g
Contractual warranty
Warranty 18 months