Schneider-Electric
 
TSXP57204M picture- web-product-data-sheet
TSXP57204M
Unity processor, Modicon Premium, Internal RAM 160kB data, Unity Pro
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Unity processor
Software designation Unity Pro
Complementary
Number of racks 16 4/6/8 slots
8 12 slots
Number of slots 96
128
64
Discrete I/O processor capacity 1024 I/O
Analogue I/O processor capacity 80 I/O
Number of application specific channel 24
Number of process control channel 10 up to 30 simple loops
Integrated connection type Non isolated serial link 2 female mini DIN connector (RS485) (19.2 kbit/s)
Communication module processor capacity 4
1
Memory description Internal RAM (with PCMCIA card) 160 kB data
Internal RAM (with PCMCIA card) 768 kB program
Internal RAM (without PCMCIA card) 160 kB program and data
PCMCIA card 16384 kB additional data storage
Maximum size of object areas 64 %KWi constant words located internal data
64 %MWi internal words located internal data
64 kB (DFB and EFB function blocks) unlocated internal data
64 kB (elementary and derived data) unlocated internal data
8132 %Mi located internal bits
Application structure 1 master task
1 fast task
64 event tasks
Execution time per instruction 0.19 µs Boolean without PCMCIA card
0.25 µs word or fixed-point arithmetic without PCMCIA card
1.75...2.6 µs floating points with PCMCIA card
1.75...2.6 µs floating points without PCMCIA card
0.21 µs Boolean with PCMCIA card
0.42 µs word or fixed-point arithmetic with PCMCIA card
Number of instructions per ms 2.53 Kinst/ms 65 % Boolean + 35 % fixed arithmetic with PCMCIA card
3.7 Kinst/ms 100 % Boolean with PCMCIA card
3.71 Kinst/ms 65 % Boolean + 35 % fixed arithmetic without PCMCIA card
4.76 Kinst/ms 100 % Boolean without PCMCIA card
System overhead 0.3 ms for fast task
1 ms for master task
Marking CE
Local signalling 1 LED (green) for processor running (RUN)
1 LED (red) for I/O module or configuration fault (I/O)
1 LED (red) for processor or system fault (ERR)
1 LED (yellow) for activity on TER or AUX terminal port (TER)
Current consumption 850 mA at 5 V DC
Module format Double
Net weight 0.52 kg
Environment
Standards 89/336/EEC
CSA C22.2 No 213 Class I Division 2 Group A
92/31/EEC
IEC 61131-2
CSA C22.2 No 213 Class I Division 2 Group B
73/23/EEC
CSA C22.2 No 213 Class I Division 2 Group C
CSA C22.2 No 142
93/68/EEC
UL 508
CSA C22.2 No 213 Class I Division 2 Group D
Product certifications LR
DNV
RMRS
ABS
GL
RINA
BV
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 648.0 g
Contractual warranty
Warranty 18 months