Schneider-Electric
 
TSXP57253M picture- web-product-data-sheet
TSXP57253M
Double-format PL7 processor, Modicon Premium, Internal RAM 64Kwords program & data, 24 channel, PL7 Junior/Pro
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Double-format PL7 processor
Software designation PL7 Junior/Pro
Complementary
Number of racks 16 4/6/8 slots
8 12 slots
Number of slots 96
128
64
Discrete I/O processor capacity 1024 I/O
Analogue I/O processor capacity 80 I/O
Number of application specific channel 24
Number of process control channel 10 up to 30 simple loops
Integrated connection type Non isolated serial link 2 female mini DIN connector (19.2 kbit/s)
Fipio manager (127 agents) SUB-D 9 connector
Communication module processor capacity 1 fieldbus module (none if CANopen used)
1 network module
4 AS-Interface bus modules
1 CANopen
Memory description Internal RAM (with PCMCIA card) 64 Kwords data
Internal RAM (without PCMCIA card) 64 Kwords program and data
PCMCIA card 160 Kwords program
PCMCIA card 2688 Kwords additional data storage
Maximum size of object areas 30.5 %MWi internal words located internal data
32 %KWi constant words located internal data
8132 %Mi located internal bits
Application structure 1 master task
64 event tasks
1 fast task
Execution time per instruction 0.19 µs Boolean without PCMCIA card
0.21 µs Boolean with PCMCIA card
0.25 µs word or fixed-point arithmetic without PCMCIA card
0.42 µs word or fixed-point arithmetic with PCMCIA card
2.6 µs floating points with PCMCIA card
2.6 µs floating points without PCMCIA card
Number of instructions per ms 2.5 Kinst/ms 65 % Boolean + 35 % fixed arithmetic with PCMCIA card
3.57 Kinst/ms 65 % Boolean + 35 % fixed arithmetic without PCMCIA card
3.7 Kinst/ms 100 % Boolean with PCMCIA card
4.76 Kinst/ms 100 % Boolean without PCMCIA card
System overhead 0.35 ms for fast task
1.2 ms for master task
Marking CE
Local signalling 1 LED (green) for processor running (RUN)
1 LED (red) for activity on Fipio bus (FIP)
1 LED (red) for I/O module or configuration fault (I/O)
1 LED (red) for processor or system fault (ERR)
1 LED (yellow) for activity on the terminal port (TER)
Current consumption 820 mA at 5 V DC
Module format Double
Net weight 0.56 kg
Environment
Standards CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 142
IEC 61131-2
UL 508
73/23/EEC
89/336/EEC
CSA C22.2 No 213 Class I Division 2 Group C
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 213 Class I Division 2 Group D
92/31/EEC
93/68/EEC
Product certifications GL
RINA
DNV
LR
ABS
BV
RMRS
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 662.0 g
Contractual warranty
Warranty 18 months