Schneider-Electric
 
TSXP57254M picture- web-product-data-sheet
TSXP57254M
Unity processor - 8 racks (12 slots) / 16 racks (4/6/8 slots) - 930 mA, 5 V DC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Unity processor
Software designation Unity Pro
Complementary
Number of racks 16 4/6/8 slots
8 12 slots
Number of slots 96
64
128
Discrete I/O processor capacity 1024 I/O
Analogue I/O processor capacity 80 I/O
Number of application specific channel 24
Number of process control channel 10 up to 30 simple loops
Integrated connection type Non isolated serial link 2 female mini DIN connector (RS485) (19.2 kbit/s)
Fipio manager (127 agents) SUB-D 9 connector
Communication module processor capacity 4
1
Memory description Internal RAM (with PCMCIA card) 192 kB data
Internal RAM (with PCMCIA card) 768 kB program
Internal RAM (without PCMCIA card) 192 kB program and data
PCMCIA card 16384 kB additional data storage
Maximum size of object areas 64 %KWi constant words located internal data
64 %MWi internal words located internal data
64 kB (DFB and EFB function blocks) unlocated internal data
64 kB (elementary and derived data) unlocated internal data
8132 %Mi located internal bits
Application structure 1 master task
1 fast task
64 event tasks
Execution time per instruction 0.19 µs Boolean without PCMCIA card
0.25 µs word or fixed-point arithmetic without PCMCIA card
1.75...2.6 µs floating points with PCMCIA card
1.75...2.6 µs floating points without PCMCIA card
0.21 µs Boolean with PCMCIA card
0.42 µs word or fixed-point arithmetic with PCMCIA card
Number of instructions per ms 2.53 Kinst/ms 65 % Boolean + 35 % fixed arithmetic with PCMCIA card
3.7 Kinst/ms 100 % Boolean with PCMCIA card
3.71 Kinst/ms 65 % Boolean + 35 % fixed arithmetic without PCMCIA card
4.76 Kinst/ms 100 % Boolean without PCMCIA card
System overhead 0.3 ms for fast task
1 ms for master task
Marking CE
Local signalling 1 LED (green) for processor running (RUN)
1 LED (red) for activity on Fipio bus (FIP)
1 LED (red) for I/O module or configuration fault (I/O)
1 LED (red) for processor or system fault (ERR)
1 LED (yellow) for activity on TER or AUX terminal port (TER)
Current consumption 930 mA at 5 V DC
Module format Double
Net weight 0.628 kg
Environment
Standards CSA C22.2 No 213 Class I Division 2 Group B
73/23/EEC
CSA C22.2 No 142
93/68/EEC
CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 213 Class I Division 2 Group D
92/31/EEC
89/336/EEC
UL 508
CSA C22.2 No 213 Class I Division 2 Group C
IEC 61131-2
Product certifications GL
ABS
BV
LR
RINA
RMRS
DNV
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 661.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months