This Application will be decommissioned as of January 7th 2025

TSXP572634M |
Schneider-Electric
 
TSXP572634M picture- web-product-data-sheet
TSXP572634M
Unity processor, Modicon Premium, Internal RAM 160kB data, transparent ready, Unity Pro
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Unity processor
Software designation Unity Pro
Complementary
Concept Transparent Ready
Number of racks 16 4/6/8 slots
8 12 slots
Number of slots 128
96
64
Discrete I/O processor capacity 1024 I/O
Analogue I/O processor capacity 80 I/O
Number of application specific channel 24
Number of process control channel 10 up to 30 simple loops
Integrated connection type Non isolated serial link 2 female mini DIN connector (RS485) (19.2 kbit/s)
Ethernet TCP/IP RJ45 connector
Port Ethernet 10BASE-T/100BASE-TX
Communication module processor capacity 4
1
Memory description Internal RAM (with PCMCIA card) 160 kB data
Internal RAM (with PCMCIA card) 768 kB program
Internal RAM (without PCMCIA card) 160 kB program and data
PCMCIA card 16384 kB additional data storage
Maximum size of object areas 64 %KWi constant words located internal data
64 %MWi internal words located internal data
64 kB (DFB and EFB function blocks) unlocated internal data
64 kB (elementary and derived data) unlocated internal data
8132 %Mi located internal bits
Application structure 64 event tasks
1 master task
1 fast task
Execution time per instruction 0.19 µs Boolean without PCMCIA card
0.25 µs word or fixed-point arithmetic without PCMCIA card
1.75...2.6 µs floating points with PCMCIA card
1.75...2.6 µs floating points without PCMCIA card
0.21 µs Boolean with PCMCIA card
0.42 µs word or fixed-point arithmetic with PCMCIA card
Number of instructions per ms 2.53 Kinst/ms 65 % Boolean + 35 % fixed arithmetic with PCMCIA card
3.7 Kinst/ms 100 % Boolean with PCMCIA card
3.71 Kinst/ms 65 % Boolean + 35 % fixed arithmetic without PCMCIA card
4.76 Kinst/ms 100 % Boolean without PCMCIA card
System overhead 0.3 ms for fast task
1 ms for master task
Marking CE
Local signalling 1 LED (green) for Ethernet TCP/IP port ready (RUN)
1 LED (green) for processor running (RUN)
1 LED (red) for collision detection (COL)
1 LED (red) for Ethernet TCP/IP port fault (ERR)
1 LED (red) for I/O module or configuration fault (I/O)
1 LED (red) for processor or system fault (ERR)
1 LED (yellow) for activity on TER or AUX terminal port (TER)
1 LED (yellow) for Ethernet link diagnostics (STS)
1 LED (yellow) for reception activity (RX)
1 LED (yellow) for transmission activity (TX)
Current consumption 1650 mA at 5 V DC
Module format Double
Net weight 0.042 kg
Environment
Standards CSA C22.2 No 213 Class I Division 2 Group B
IEC 61131-2
93/68/EEC
89/336/EEC
UL 508
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 142
CSA C22.2 No 213 Class I Division 2 Group D
CSA C22.2 No 213 Class I Division 2 Group C
73/23/EEC
Product certifications LR
BV
RMRS
GL
RINA
DNV
ABS
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 734.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.351 kg
Contractual warranty
Warranty 18 months