Schneider-Electric
 
TSXP572823M picture- web-product-data-sheet
TSXP572823M
double-format PL7 processor - transparent ready - 1180 mA 5 V DC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Double-format PL7 processor
Software designation PL7 Junior/Pro
Complementary
Concept Transparent Ready
Number of racks 16 4/6/8 slots
8 12 slots
Number of slots 64
96
128
Discrete I/O processor capacity 1024 I/O
Analogue I/O processor capacity 80 I/O
Number of application specific channel 24
Number of process control channel 10 up to 30 simple loops
Integrated connection type Non isolated serial link 2 female mini DIN connector (19.2 kbit/s)
Fipio manager (127 agents) SUB-D 9 connector
Ethernet TCP/IP RJ45 connector (10/100 Mbit/s)
Communication module processor capacity 1 fieldbus module (none if CANopen used)
4 AS-Interface bus modules
1 CANopen
Memory description Internal RAM (with PCMCIA card) 64 Kwords data
Internal RAM (without PCMCIA card) 64 Kwords program and data
PCMCIA card 160 Kwords program
PCMCIA card 2688 Kwords additional data storage
Maximum size of object areas 30.5 %MWi internal words located internal data
32 %KWi constant words located internal data
8132 %Mi located internal bits
Application structure 64 event tasks
1 fast task
1 master task
Execution time per instruction 0.19 µs Boolean without PCMCIA card
0.21 µs Boolean with PCMCIA card
0.25 µs word or fixed-point arithmetic without PCMCIA card
0.42 µs word or fixed-point arithmetic with PCMCIA card
2.6 µs floating points with PCMCIA card
2.6 µs floating points without PCMCIA card
Number of instructions per ms 2.5 Kinst/ms 65 % Boolean + 35 % fixed arithmetic with PCMCIA card
3.57 Kinst/ms 65 % Boolean + 35 % fixed arithmetic without PCMCIA card
3.7 Kinst/ms 100 % Boolean with PCMCIA card
4.76 Kinst/ms 100 % Boolean without PCMCIA card
System overhead 0.35 ms for fast task
1.2 ms for master task
Marking CE
Local signalling 1 LED (green) for Ethernet TCP/IP port ready (RUN)
1 LED (green) for processor running (RUN)
1 LED (red) for activity on Fipio bus (FIP)
1 LED (red) for collision detection (COL)
1 LED (red) for Ethernet TCP/IP port fault (ERR)
1 LED (red) for I/O module or configuration fault (I/O)
1 LED (red) for processor or system fault (ERR)
1 LED (yellow) for activity on the terminal port (TER)
1 LED (yellow) for Ethernet link diagnostics (STS)
1 LED (yellow) for reception activity (RX)
1 LED (yellow) for transmission activity (TX)
Current consumption 1180 mA at 5 V DC
Module format Double
Net weight 0.78 kg
Environment
Standards IEC 61131-2
92/31/EEC
UL 508
CSA C22.2 No 213 Class I Division 2 Group D
CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 213 Class I Division 2 Group B
73/23/EEC
CSA C22.2 No 213 Class I Division 2 Group C
93/68/EEC
89/336/EEC
CSA C22.2 No 142
Product certifications BV
RINA
DNV
RMRS
LR
GL
ABS
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 776.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months