Schneider-Electric
 
TSXP57353LAM picture- web-product-data-sheet
TSXP57353LAM
Single-format PL7 processor, Modicon Premium, Internal RAM 80Kwords program & data, 32 channel, PL7 Junior/Pro
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Single-format PL7 processor
Software designation PL7 Junior/Pro
Complementary
Number of racks 16 4/6/8 slots
8 12 slots
Number of slots 128
96
64
Discrete I/O processor capacity 1024 I/O
Analogue I/O processor capacity 128 I/O
Number of application specific channel 32
Number of process control channel 15 up to 45 simple loops
Integrated connection type Fipio manager (127 agents) SUB-D 9 connector
Non isolated serial link 2 female mini DIN connector (19.2/115 kbit/s)
Communication module processor capacity 2 fieldbus modules (1 if CANopen used)
8 AS-Interface bus modules
1 CANopen
3 network module
Memory description Internal RAM (with PCMCIA card) 96 Kwords data
Internal RAM (without PCMCIA card) 80 Kwords program and data
PCMCIA card 2688 Kwords additional data storage
PCMCIA card 384 Kwords program
Maximum size of object areas 16384 %Mi located internal bits
30.5 %MWi internal words located internal data
32 %KWi constant words located internal data
Application structure 1 fast task
64 event tasks
1 master task
Execution time per instruction 0.19 µs Boolean without PCMCIA card
0.21 µs Boolean with PCMCIA card
0.25 µs word or fixed-point arithmetic without PCMCIA card
0.42 µs word or fixed-point arithmetic with PCMCIA card
2.6 µs floating points with PCMCIA card
2.6 µs floating points without PCMCIA card
Number of instructions per ms 2.5 Kinst/ms 65 % Boolean + 35 % fixed arithmetic with PCMCIA card
3.57 Kinst/ms 65 % Boolean + 35 % fixed arithmetic without PCMCIA card
3.7 Kinst/ms 100 % Boolean with PCMCIA card
4.76 Kinst/ms 100 % Boolean without PCMCIA card
System overhead 0.35 ms for fast task
1 ms for master task
Marking CE
Local signalling 1 LED (green) for processor running (RUN)
1 LED (red) for activity on Fipio bus (FIP)
1 LED (red) for I/O module or configuration fault (I/O)
1 LED (red) for processor or system fault (ERR)
1 LED (yellow) for activity on the terminal port (TER)
Current consumption 1650 mA at 5 V DC
Module format Standard
Net weight 0.42 kg
Environment
Standards IEC 61131-2
CSA C22.2 No 142
89/336/EEC
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 213 Class I Division 2 Group C
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group A
73/23/EEC
UL 508
93/68/EEC
CSA C22.2 No 213 Class I Division 2 Group D
Product certifications DNV
BV
LR
ABS
GL
RMRS
RINA
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 588.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months