This Application will be decommissioned as of January 7th 2025

TSXP573634M |
Schneider-Electric
 
TSXP573634M picture- web-product-data-sheet
TSXP573634M
Unity processor, Modicon Premium, Internal RAM 192kB data, EtherNet TCP/IP, Unity Pro
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Unity processor
Software designation Unity Pro
Complementary
Concept Transparent Ready
Number of racks 16 4/6/8 slots
8 12 slots
Number of slots 128
64
96
Discrete I/O processor capacity 1024 I/O
Analogue I/O processor capacity 128 I/O
Number of application specific channel 32
Number of process control channel 15 up to 45 simple loops
Integrated connection type Non isolated serial link 2 female mini DIN connector (RS485) (19.2/115 kbit/s)
Ethernet TCP/IP RJ45 connector
Port Ethernet 10BASE-T/100BASE-TX
Communication module processor capacity 2
1
3
8
Memory description Internal RAM (with PCMCIA card) 1792 kB program
Internal RAM (with PCMCIA card) 192 kB data
Internal RAM (without PCMCIA card) 192 kB program and data
PCMCIA card 16384 kB additional data storage
Maximum size of object areas 16384 %Mi located internal bits
64 %KWi constant words located internal data
64 %MWi internal words located internal data
64 kB (DFB and EFB function blocks) unlocated internal data
64 kB (elementary and derived data) unlocated internal data
Application structure 1 master task
1 fast task
64 event tasks
Execution time per instruction 0.12 µs Boolean without PCMCIA card
0.17 µs Boolean with PCMCIA card
0.17 µs word or fixed-point arithmetic without PCMCIA card
0.32 µs word or fixed-point arithmetic with PCMCIA card
1.75...3 µs floating points with PCMCIA card
1.75...3 µs floating points without PCMCIA card
Number of instructions per ms 3.11 Kinst/ms 65 % Boolean + 35 % fixed arithmetic with PCMCIA card
4.59 Kinst/ms 100 % Boolean with PCMCIA card
5.11 Kinst/ms 65 % Boolean + 35 % fixed arithmetic without PCMCIA card
6.72 Kinst/ms 100 % Boolean without PCMCIA card
System overhead 0.35 ms for fast task
1 ms for master task
Marking CE
Local signalling 1 LED (green) for Ethernet TCP/IP port ready (RUN)
1 LED (green) for processor running (RUN)
1 LED (red) for collision detection (COL)
1 LED (red) for Ethernet TCP/IP port fault (ERR)
1 LED (red) for I/O module or configuration fault (I/O)
1 LED (red) for processor or system fault (ERR)
1 LED (yellow) for activity on TER or AUX terminal port (TER)
1 LED (yellow) for Ethernet link diagnostics (STS)
1 LED (yellow) for reception activity (RX)
1 LED (yellow) for transmission activity (TX)
Current consumption 1900 mA at 5 V DC
Module format Double
Net weight 0.64 kg
Environment
Standards CSA C22.2 No 213 Class I Division 2 Group D
CSA C22.2 No 142
CSA C22.2 No 213 Class I Division 2 Group C
UL 508
93/68/EEC
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 213 Class I Division 2 Group A
89/336/EEC
IEC 61131-2
92/31/EEC
73/23/EEC
Product certifications LR
RINA
RMRS
ABS
GL
BV
DNV
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 757.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.489 kg
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months