This Application will be decommissioned as of January 7th 2025

TSXP57454M |
Schneider-Electric
 
TSXP57454M picture- web-product-data-sheet
TSXP57454M
Unity processor - 8 racks (12 slots) / 16 racks (4/6/8 slots) - 1680 mA, 5 V DC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Unity processor
Software designation Unity Pro
Complementary
Number of racks 16 4/6/8 slots
8 12 slots
Number of slots 64
96
128
Discrete I/O processor capacity 2040 I/O
Analogue I/O processor capacity 256 I/O
Number of application specific channel 64
Number of process control channel 20 up to 60 simple loops
Integrated connection type Non isolated serial link female mini DIN connector (RS485) (19.2 kbit/s)
Fipio manager (127 agents) SUB-D 9 connector
USB port (12 Mbit/s)
Communication module processor capacity 4
1
8
Memory description Internal RAM (with PCMCIA card) 2048 kB program
Internal RAM (with PCMCIA card) 440 kB data
Internal RAM (without PCMCIA card) 440 kB program and data
PCMCIA card 16384 kB additional data storage
Maximum size of object areas 32768 %Mi located internal bits
64 %KWi constant words located internal data
64 %MWi internal words located internal data
Unlimited (DFB and EFB function blocks) unlocated internal data
Unlimited (elementary and derived data) unlocated internal data
Application structure 64 event tasks
1 master task
1 fast task
Execution time per instruction 0.039...0.057 µs Boolean without PCMCIA card
0.048...0.057 µs Boolean with PCMCIA card
0.054...0.073 µs word or fixed-point arithmetic with PCMCIA card
0.054...0.073 µs word or fixed-point arithmetic without PCMCIA card
0.55...0.63 µs floating points with PCMCIA card
0.55...0.63 µs floating points without PCMCIA card
Number of instructions per ms 11.4 Kinst/ms 65 % Boolean + 35 % fixed arithmetic with PCMCIA card
11.4 Kinst/ms 65 % Boolean + 35 % fixed arithmetic without PCMCIA card
15.75 Kinst/ms 100 % Boolean with PCMCIA card
15.75 Kinst/ms 100 % Boolean without PCMCIA card
System overhead 0.08 ms for fast task
1 ms for master task
Marking CE
Local signalling 1 LED (green) for processor running (RUN)
1 LED (red) for activity on Fipio bus (FIP)
1 LED (red) for I/O module or configuration fault (I/O)
1 LED (red) for processor or system fault (ERR)
1 LED (yellow) for activity on TER or AUX terminal port (TER)
Current consumption 1680 mA at 5 V DC
Module format Double
Net weight 0.56 kg
Environment
Standards 93/68/EEC
73/23/EEC
89/336/EEC
CSA C22.2 No 142
IEC 61131-2
CSA C22.2 No 213 Class I Division 2 Group C
92/31/EEC
UL 508
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 213 Class I Division 2 Group D
Product certifications RMRS
ABS
LR
DNV
BV
GL
RINA
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 1.019 kg
Contractual warranty
Warranty 18 months