Schneider-Electric
 
TSXP57554M picture- web-product-data-sheet
TSXP57554M
Unity processor - 8 racks (12 slots) / 16 racks (4/6/8 slots) - 1680 mA, 5 V DC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Unity processor
Software designation Unity Pro
Complementary
Number of racks 16 4/6/8 slots
8 12 slots
Number of slots 64
128
96
Discrete I/O processor capacity 2040 I/O
Analogue I/O processor capacity 512 I/O
Number of application specific channel 64
Number of process control channel 30 up to 90 simple loops
Integrated connection type Non isolated serial link female mini DIN connector (RS485) (19.2 kbit/s)
Fipio manager (127 agents) SUB-D 9 connector
USB port (12 Mbit/s)
Communication module processor capacity 4
1
8
5
Memory description Internal RAM (with PCMCIA card) 1024 kB data
Internal RAM (with PCMCIA card) 7168 kB program
Internal RAM (without PCMCIA card) 1024 kB program and data
PCMCIA card 16384 kB additional data storage
Maximum size of object areas 128 %MWi internal words located internal data
32768 %Mi located internal bits
64 %KWi constant words located internal data
Unlimited (DFB and EFB function blocks) unlocated internal data
Unlimited (elementary and derived data) unlocated internal data
Application structure 1 fast task
1 master task
128 event tasks
32 timers
4 auxiliary tasks
Execution time per instruction 0.0375...0.045 µs Boolean with PCMCIA card
0.0375...0.045 µs Boolean without PCMCIA card
0.045...0.06 µs word or fixed-point arithmetic with PCMCIA card
0.045...0.06 µs word or fixed-point arithmetic without PCMCIA card
0.48...0.56 µs floating points with PCMCIA card
0.48...0.56 µs floating points without PCMCIA card
Number of instructions per ms 14 Kinst/ms 65 % Boolean + 35 % fixed arithmetic with PCMCIA card
14 Kinst/ms 65 % Boolean + 35 % fixed arithmetic without PCMCIA card
20.26 Kinst/ms 100 % Boolean with PCMCIA card
20.26 Kinst/ms 100 % Boolean without PCMCIA card
System overhead 0.07 ms for fast task
1 ms for master task
Marking CE
Local signalling 1 LED (green) for processor running (RUN)
1 LED (red) for activity on Fipio bus (FIP)
1 LED (red) for I/O module or configuration fault (I/O)
1 LED (red) for processor or system fault (ERR)
1 LED (yellow) for activity on TER or AUX terminal port (TER)
Current consumption 1680 mA at 5 V DC
Module format Double
Net weight 0.56 kg
Environment
Standards IEC 61131-2
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 142
93/68/EEC
89/336/EEC
CSA C22.2 No 213 Class I Division 2 Group B
UL 508
CSA C22.2 No 213 Class I Division 2 Group C
CSA C22.2 No 213 Class I Division 2 Group D
73/23/EEC
Product certifications GL
BV
RINA
DNV
RMRS
ABS
LR
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 1.025 kg
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months