Schneider-Electric
 
TSXPACC01 picture- web-product-data-sheet
TSXPACC01
Connection accessories, Modicon Premium, terminal port box, Harmony XBT, 150mA at 5VDC
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Connection box
Accessory / separate part designation Terminal port connection box
Accessory / separate part destination Serial connection > 10 m
Cable length 1 m
Product specific application Isolation of signals and line termination adaptation
Complementary
Range compatibility Modicon Premium automation platform
Harmony XBT
Electrical connection 1 connector mini DIN
Communication port protocol Character mode
Uni-Telway
Physical interface RS485
Current consumption 150 mA at 5 V DC
Net weight 0.69 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 19.5 cm
Package 1 Length 21.5 cm
Package 1 Weight 750.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months