This Application will be decommissioned as of January 7th 2025

TSXPAY262 |
Schneider-Electric
 
TSXPAY262 picture- web-product-data-sheet
TSXPAY262
Preventa safety module, Modicon Premium, 19.2 to 30VDC, 30mA, 5W
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Preventa safety module
Complementary
[Us] rated supply voltage 24 V DC
Supply voltage limits 19.2…30 V
Activation threshold < 20 V
Short-circuit protection 1 A gG external conforming to IEC 947-5-1 on power supply
4 A gG external conforming to IEC 947-5-1 on safety relay outputs
Isolation voltage 4000 V III 2
Discrete input number 1 for double or single contact selection input conforming to IEC 1131 Type 1
1 for feedback loop input conforming to IEC 1131 Type 1
1 for reset PB input conforming to IEC 1131 Type 1
1 for reset PB monitoring input conforming to IEC 1131 Type 1
12 for emergency stop or limit switch discrete inputs conforming to IEC 1131 Type 1
Discrete input logic Positive
Inrush current 0.5 A
Isolation between input and earth 500 Vrms 50/60 Hz for 60 s
Maximum power dissipation in W 5 W
Safety outputs 2 NO safety relay AGCDO gold plated volt free output
[Ue] rated operational voltage 17...127 V DC relay output
19...250 V AC relay output
Rated power in VA 120 VA 48 V AC-15 inductive
280 VA 110 V AC-15 inductive
550 VA 220 V AC-15 inductive
60 VA 24 V AC-15 inductive
Rated power in W 60 W 24 V DC-13 inductive 100 ms
[Ithe] conventional enclosed thermal current 2.5 A
Minimum output current 30 mA
Response time on output < 12 ms
Isolation between output and earth 300 V conforming to DIN VDE 0110 part 2
1500 Vrms 50/60 Hz for 60 s
Safety acquisition Read feedback loop
Monitor external power supply of the module
Read enable inputs
Read the safety outputs control
Read status of the 24 inputs
Local signalling 28 LEDs for diagnostic of safety system
Electrical connection 1 connector removable screw terminal block with 6 pins for connecting the safety output
1 connector SUB-D with 44 pins for connecting the safety system input
Cable cross section 0.2…2.5 mm² without cable end safety output circuit
1.5 mm² with cable end safety output circuit
Current consumption < 150 mA at 5 V DC
<= 200 mA at 24 V DC
Module format Standard
Net weight 0.43 kg
Environment
Ambient air temperature for operation 0…40 °C without fan
0…60 °C with fan module
Ambient air temperature for storage -25…70 °C
IP degree of protection IP20 conforming to IEC 60529
Standards EN 954 machine safety parts of control systems
EN/IEC 60204-1 machine electrical equipment
EN/IEC 61131-2 specific requirements (PLC)
EN/ISO 12100 machine electrical equipment
ISO 13850 emergency stop equipment
UL 508 specific requirements (PLC)
ISO 13849-1 category 4 machine safety parts of control systems
IEC 61508 SIL 3 machine safety parts of control systems
CSA C22.2 specific requirements (PLC)
Product certifications BG
CSA
UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 563.9 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months