Schneider-Electric
 
TSXPBY100 picture- web-product-data-sheet
TSXPBY100
V0 module kit, Profibus DP, T junction box, host module for PCMCIA card, 400mA at 5VDC
Schneider Electric
Characteristics
Main
Range of product Profibus DP
Product or component type Profibus DP V0 module kit
Kit composition Host module for the PCMCIA card
T-junction box enabling the tap link of the main bus
Profibus DP PCMIA card with its integrated connecting cable (0.6 m)
Product compatibility For Atrium slot-PLC
For Premium PLC
Structure type Industrial bus
Complementary
Physical interface RS485
Method of access Master class 1
Master class 2
Mode of transmission NRZ
Transmission support medium Twisted shielded pairs cable
Transmission rate 12 Mbit/s, 100 m bus without repeater
12 Mbit/s, 400 m bus with 3 repeaters
9.6 kbit/s, 1200 m bus without repeater
9.6 kbit/s, 4800 m bus with 3 repeaters
Number of server device(s) 126
Number of inputs 3872
Number of outputs 3872
Communication service Check slave configuration (on power up) class 1 master
Manage monitoring request (Global CONTROL and Get Master Diag) class 2 master
No master/master dialogue class 2 master
Profibus FMS message handling not supported class 1 master
Profibus FMS message handling not supported class 2 master
Read/write DP slave I/O data class 1 master
Set slave parameters (on power up) class 1 master
Transfer slave diagnostic data class 1 master
Current consumption 400 mA at 5 V DC internal
Module format Standard
Net weight 0.87 kg
Environment
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
Operating altitude <= 2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.5 cm
Package 1 Width 24.5 cm
Package 1 Length 27.5 cm
Package 1 Weight 1.309 kg
Contractual warranty
Warranty 18 months