Schneider-Electric
 
TSXPCX1130 picture- web-product-data-sheet
TSXPCX1130
RS232 connecting cable with 25 - way male adaptor for DCE terminal port - 3 m
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation RS232 connecting cable
Accessory / separate part destination DCE terminal port
Cable length 3 m
Complementary
Range compatibility Twido
Modicon Premium automation platform
Electrical connection 1 connector mini DIN 8 pin(s)
1 male connector SUB-D 9
Kit composition 1 SUB-D 9-way female/25-way male adaptor
1 connecting cable
Communication port protocol Uni-Telway
Character mode
Physical interface RS232
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 25.2 cm
Package 1 Length 36.5 cm
Package 1 Weight 273.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months