Schneider-Electric
 
TSXPLP101 picture- web-product-data-sheet
TSXPLP101
battery for internal RAM memory backup - Modicon TSX Micro - set of 10
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part category Separate parts
Accessory / separate part type Battery
Accessory / separate part designation Battery
Accessory / separate part destination PLC
Product specific application For internal RAM memory backup
Quantity per set Set of 10
Complementary
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 17.800 cm
Package 1 Length 26.200 cm
Package 1 Weight 184.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.589 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months