Schneider-Electric
 
TSXPSY1610M picture- web-product-data-sheet
TSXPSY1610M
Power supply module, Modicon Premium, input current 1500mA, secondary power of 30W, 19.2 to 30VDC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Power supply module
Complementary
Primary voltage 24 V DC 19.2...30 V
Input current <= 1500 mA 24 V
Inrush current 100 A 24 V
I²t on activation 12.5 A².s
It on activation 0.2 A.s
Protection type Internal fuse 3.5 A 5 x 20 mm time-delayed primary circuit
Overload protection secondary circuit
Overvoltage protection secondary circuit
Short-circuit protection secondary circuit
Total useful secondary power 30 W
Secondary power 15 W 24 V DC
15 W 5 V DC
Current at secondary voltage 0.6 A 24 V DC relay power supply
3 A 5 V DC
Marking CE
Local signalling 1 LED (green) for presence of voltages (OK)
1 LED (red) for battery fault (BAT)
Module format Standard
Net weight 0.54 kg
Environment
Immunity to microbreaks 1 ms
Dielectric strength 2000 V primary/earth
2000 V primary/secondary
Standards 93/68/EEC
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 142
CSA C22.2 No 213 Class I Division 2 Group C
IEC 61131-2
UL 508
CSA C22.2 No 213 Class I Division 2 Group A
92/31/EEC
73/23/EEC
CSA C22.2 No 213 Class I Division 2 Group D
89/336/EEC
Product certifications RMRS
LR
ABS
RINA
BV
GL
DNV
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 619.0 g
Contractual warranty
Warranty 18 months