Schneider-Electric
 
TSXPSY2600M picture- web-product-data-sheet
TSXPSY2600M
Power supply module, Modicon Premium, input current of 300mA, secondary power of 26W, 85 to 264VAC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Power supply module
Complementary
Primary voltage 100...240 V AC 85...264 V
Network frequency 50/60 Hz
Network frequency limits 47…63 Hz
Input current 300 mA 240 V
500 mA 100 V
Inrush current 37 A 100 V
75 A 240 V
I²t on activation 0.63 A².s 100 V
2.6 A².s 240 V
It on activation 0.034 A.s 100 V
0.067 A.s 240 V
Protection type Internal fuse 4 A 5 x 20 mm time-delayed primary circuit
Overload protection secondary circuit
Overvoltage protection secondary circuit
Short-circuit protection secondary circuit
Total useful secondary power 26 W
Secondary power 15 W 24 V DC
25 W 5 V DC
Current at secondary voltage 0.5 A 24 V DC sensor power supply
0.6 A 24 V DC relay power supply
5 A 5 V DC
Insulation resistance >= 100 MOhm primary/ground
>= 100 MOhm primary/secondary
Marking CE
Local signalling 1 LED (green) for presence of sensor voltage (24V)
1 LED (green) for presence of voltages (OK)
1 LED (red) for battery fault (BAT)
Module format Standard
Net weight 0.51 kg
Environment
Immunity to microbreaks 10 ms
Dielectric strength 2000 V primary/earth
2000 V primary/secondary
Standards CSA C22.2 No 142
CSA C22.2 No 213 Class I Division 2 Group A
IEC 61131-2
UL 508
89/336/EEC
CSA C22.2 No 213 Class I Division 2 Group B
92/31/EEC
93/68/EEC
CSA C22.2 No 213 Class I Division 2 Group D
73/23/EEC
CSA C22.2 No 213 Class I Division 2 Group C
Product certifications RMRS
BV
RINA
GL
ABS
DNV
LR
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 619.0 g
Contractual warranty
Warranty 18 months