Schneider-Electric
 
TSXPSY3610M picture- web-product-data-sheet
TSXPSY3610M
Power supply module, Modicon Premium, input current of 2700mA, secondary power of 50W, 19.2 to 30VAC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Power supply module
Complementary
Primary voltage 24 V DC 19.2...30 V
Input current <= 2700 mA 24 V
Inrush current 150 A 24 V
I²t on activation 20 A².s
It on activation 0.5 A.s
Protection type Overload protection secondary circuit
Overvoltage protection secondary circuit
Short-circuit protection secondary circuit
Total useful secondary power 50 W
Secondary power 19 W 24 V DC
35 W 5 V DC
Current at secondary voltage 0.6 A 24 V DC relay power supply
7 A 5 V DC
Marking CE
Local signalling 1 LED (green) for presence of voltages (OK)
1 LED (red) for battery fault (BAT)
Module format Double
Net weight 0.78 kg
Environment
Immunity to microbreaks 1 ms
Dielectric strength 2000 V primary/earth
2000 V primary/secondary
Standards UL 508
CSA C22.2 No 213 Class I Division 2 Group C
CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 213 Class I Division 2 Group D
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group B
73/23/EEC
89/336/EEC
IEC 61131-2
CSA C22.2 No 142
93/68/EEC
Product certifications DNV
LR
RINA
GL
ABS
RMRS
BV
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 927.0 g
Contractual warranty
Warranty 18 months