Schneider-Electric
 
TSXPSY5500M picture- web-product-data-sheet
TSXPSY5500M
Power supply module, Modicon Premium, input current of 1700mA, secondary power of 50W, 85 to 140VAC and 190 to 264VAC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Power supply module
Complementary
Primary voltage 100...120 V AC 85...140 V
200...240 V AC 190...264 V
Network frequency 50/60 Hz
Network frequency limits 47…63 Hz
Input current 1700 mA 100 V
500 mA 240 V
Inrush current 38 A 100 V
38 A 240 V
I²t on activation 2 A².s 240 V
4 A².s 100 V
It on activation 0.11 A.s 100 V
0.11 A.s 240 V
Protection type Internal fuse 4 A 5 x 20 mm time-delayed primary circuit
Overload protection secondary circuit
Overvoltage protection secondary circuit
Short-circuit protection secondary circuit
Total useful secondary power 50 W
Secondary power 19 W 24 V DC
35 W 5 V DC
Current at secondary voltage 0.8 A 24 V DC relay power supply
0.8 A 24 V DC sensor power supply
7 A 5 V DC
Insulation resistance >= 100 MOhm primary/ground
>= 100 MOhm primary/secondary
Marking CE
Local signalling 1 LED (green) for presence of sensor voltage (24V)
1 LED (green) for presence of voltages (OK)
1 LED (red) for battery fault (BAT)
Module format Double
Net weight 0.62 kg
Environment
Immunity to microbreaks 10 ms
Dielectric strength 2000 V primary/earth
2000 V primary/secondary
Standards 73/23/EEC
CSA C22.2 No 142
CSA C22.2 No 213 Class I Division 2 Group C
92/31/EEC
UL 508
CSA C22.2 No 213 Class I Division 2 Group D
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 213 Class I Division 2 Group A
IEC 61131-2
89/336/EEC
93/68/EEC
Product certifications RMRS
LR
ABS
GL
RINA
DNV
BV
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 971.0 g
Contractual warranty
Warranty 18 months