Schneider-Electric
 
TSXPSY5520M picture- web-product-data-sheet
TSXPSY5520M
Power supply module, Modicon Premium, input current of 1500mA, secondary power of 50W, 19.2 to 60VDC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Power supply module
Complementary
Primary voltage 24...48 V DC 19.2...60 V
Input current <= 1500 mA 48 V
<= 3000 mA 24 V
Inrush current 15 A 24 V
15 A 48 V
I²t on activation 50 A².s 24 V
55 A².s 48 V
It on activation 6 A.s 48 V
7 A.s 24 V
Protection type Internal fuse 5 A 5 x 20 mm time-delayed primary circuit
Overload protection secondary circuit
Overvoltage protection secondary circuit
Short-circuit protection secondary circuit
Total useful secondary power 50 W
Secondary power 19 W 24 V DC
35 W 5 V DC
Current at secondary voltage 0.8 A 24 V DC relay power supply
7 A 5 V DC
Insulation resistance >= 10 mOhm primary/ground
>= 10 mOhm primary/secondary
Marking CE
Local signalling 1 LED (green) for presence of voltages (OK)
1 LED (red) for battery fault (BAT)
Module format Double
Net weight 0.89 kg
Environment
Immunity to microbreaks 1 ms
Dielectric strength 2000 V primary/earth
2000 V primary/secondary
Standards CSA C22.2 No 213 Class I Division 2 Group D
93/68/EEC
CSA C22.2 No 213 Class I Division 2 Group C
89/336/EEC
UL 508
73/23/EEC
92/31/EEC
CSA C22.2 No 142
IEC 61131-2
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 213 Class I Division 2 Group A
Product certifications RMRS
DNV
LR
ABS
RINA
GL
BV
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 1.02 kg
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months