Schneider-Electric
 
TSXPSY8500M picture- web-product-data-sheet
TSXPSY8500M
Power supply module, Modicon Premium, input current of 1700mA, secondary power of 75W, 85 to 140VAC and 170 to 264VAC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Power supply module
Complementary
Primary voltage 100...120 V AC 85...140 V
200...240 V AC 170...264 V
Network frequency 50/60 Hz
Network frequency limits 47…63 Hz
Input current 1700 mA 100 V
500 mA 240 V
Inrush current 30 A 100 V
60 A 240 V
I²t on activation 15 A².s 100 V
8 A².s 240 V
It on activation 0.15 A.s 100 V
0.15 A.s 240 V
Protection type Internal fuse 4 A 5 x 20 mm time-delayed primary circuit
Overload protection secondary circuit
Overvoltage protection secondary circuit
Short-circuit protection secondary circuit
Total useful secondary power 100 W at 55 °C with fan module
77 W at 60 °C
85 W at 55 °C
Secondary power 75 W 5 V DC
Current at secondary voltage 1.6 A 24 V DC sensor power supply
15 A 5 V DC
Insulation resistance >= 100 MOhm primary/ground
>= 100 MOhm primary/secondary
Marking CE
Local signalling 1 LED (green) for presence of sensor voltage (24V)
1 LED (green) for presence of voltages (OK)
1 LED (red) for battery fault (BAT)
Module format Double
Net weight 0.74 kg
Environment
Immunity to microbreaks 10 ms
Dielectric strength 2000 V primary/earth
2000 V primary/secondary
Standards CSA C22.2 No 142
73/23/EEC
89/336/EEC
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group D
CSA C22.2 No 213 Class I Division 2 Group A
UL 508
CSA C22.2 No 213 Class I Division 2 Group C
CSA C22.2 No 213 Class I Division 2 Group B
IEC 61131-2
93/68/EEC
Product certifications DNV
BV
RMRS
GL
RINA
ABS
LR
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 1.026 kg
Contractual warranty
Warranty 18 months