Schneider-Electric
 
TSXREY200 picture- web-product-data-sheet
TSXREY200
bus X remote rackmaster module - 2 channel - master/slave access method - 500 mA
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Bus X remote rackmaster module
Number of channels 2
Complementary
Method of access Master/slave
Electrical connection 1 connector SUB-D 9
1 connector SUB-D 9 for the connection of channel 1
Local signalling 1 LED for channel 0 operating (CH0)
1 LED for channel 1 operating (CH1)
1 LED for external fault (I/O)
1 LED for internal fault, module failure (ERR)
1 LED for module acting as master or slave (MS)
1 LED for module running (R)
Current consumption 500 mA at 5 V DC
Module format Standard
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 425.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months